IESNA:LM-63-2002
[TEST]P1389582
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-735-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32338.5
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
209.9 271.2 568.6 1530.8 2965.3 4067.5 4784.7 5519.5 6446.7 7522.6 8642.3 10146.8 11730.0 13208.3 14660.4 15972.4 16873.4 17188.3 
17109.6 16471.0 15666.3 14520.4 13435.7 13680.7 14809.1 16129.9 16864.7 16952.1 16785.9 16576.0 15167.7 13050.9 8546.0 831.0 
227.4 113.7 78.7 0.0 
209.9 271.2 603.6 1513.3 2877.8 4076.2 4819.7 5484.5 6403.0 7443.9 8659.8 10059.3 11633.8 13252.0 14695.3 15989.9 16838.4 17153.3 
17057.1 16497.3 15640.0 14511.6 13523.2 13671.9 14817.8 16051.2 16855.9 16987.1 16803.4 16558.5 15281.4 13112.1 8922.2 
979.7 227.4 113.7 87.5 0.0 
209.9 271.2 551.1 1469.5 2729.1 3988.7 4697.3 5405.8 6298.0 7391.4 8581.0 9998.1 11423.9 12884.7 14109.3 15237.7 16156.1 16654.7 
16742.2 16374.8 15745.0 15089.0 14502.9 14293.0 14949.0 16164.9 17083.3 17477.0 17442.0 17293.3 16357.3 14415.4 11213.9 
2283.0 244.9 140.0 105.0 0.0 
209.9 262.4 489.8 1285.8 2510.5 3638.8 4627.3 5362.0 6149.3 7286.4 8458.6 9805.6 11257.7 12596.0 13750.6 14642.9 15430.1 16173.6 
16733.4 16873.4 16681.0 16401.0 16234.9 16252.3 16558.5 17415.7 18377.9 19077.7 19252.6 19235.2 18535.4 16987.1 13794.4 
5117.1 271.2 174.9 140.0 0.0 
209.9 253.7 428.6 970.9 2038.1 3210.2 4268.6 5160.9 5956.9 6919.1 8134.9 9438.3 10794.1 12149.9 13462.0 14432.9 15185.2 15771.2 
16313.6 16681.0 17022.1 17100.8 17170.8 17310.8 17616.9 18185.5 18990.2 19672.5 19891.2 19969.9 19392.6 17188.3 13855.6 
8974.7 402.4 227.4 174.9 0.0 
209.9 253.7 384.9 822.2 1749.4 2877.8 4015.0 4977.2 5764.4 6700.4 7776.3 9140.9 10540.4 11922.5 13243.3 14310.5 15010.2 15526.3 
15920.0 16261.1 16567.2 16847.2 17100.8 17398.2 17818.1 18351.7 19121.4 19812.5 20039.9 20022.4 18999.0 16715.9 14258.0 
10041.8 1198.4 253.7 201.2 0.0 
209.9 244.9 367.4 691.0 1469.5 2493.0 3612.6 4671.0 5545.7 6446.7 7452.6 8773.5 10059.3 11353.9 12709.7 13794.4 14660.4 15106.5 
15395.1 15718.8 16059.9 16392.3 16785.9 17232.0 17643.2 18238.0 18981.5 19681.3 19856.2 19611.3 18203.0 16217.4 14275.5 
10234.3 2370.5 297.4 227.4 0.0 
209.9 244.9 306.2 489.8 874.7 1662.0 2597.9 3551.4 4671.0 5668.2 6612.9 7548.9 8651.0 9858.1 11091.5 12359.8 13462.0 14205.5 14730.3 
15141.4 15543.8 15893.7 16269.8 16611.0 16943.4 17293.3 17896.8 18447.9 18369.2 18054.3 16803.4 15430.1 13155.8 10094.3 
6009.3 419.9 306.2 0.0 
209.9 236.2 262.4 332.4 489.8 778.5 1329.6 2055.6 2877.8 3822.5 4811.0 5843.1 6866.6 7846.3 8852.2 9893.1 11039.0 12036.2 13042.1 
13873.1 14581.6 15185.2 15762.5 16261.1 16689.7 17065.8 17214.5 17083.3 16759.7 16392.3 15290.2 13899.3 11397.6 8528.5 5502.0 
1627.0 376.1 0.0 
209.9 227.4 236.2 262.4 297.4 367.4 481.1 656.0 918.5 1347.1 1906.9 2554.2 3280.2 3997.5 4881.0 5746.9 6735.4 7820.0 8965.9 10208.0 11467.6 
12613.5 13601.9 14397.9 15132.7 15683.8 16007.4 16007.4 15605.1 15176.4 12954.6 8887.2 4548.6 2160.6 1110.9 384.9 367.4 0.0 
209.9 218.7 218.7 218.7 227.4 227.4 236.2 253.7 279.9 314.9 358.6 419.9 481.1 559.8 664.8 804.7 970.9 1180.9 1469.5 1863.2 2405.5 3140.3 4224.9 
5545.7 7295.2 9088.4 10374.2 10584.1 9683.2 8616.0 6193.0 4268.6 2816.6 1522.0 524.8 96.2 26.2 0.0 
209.9 209.9 209.9 209.9 201.2 201.2 201.2 192.4 201.2 201.2 209.9 218.7 227.4 236.2 236.2 244.9 253.7 271.2 288.7 323.6 384.9 454.9 603.6 866.0 1347.1 
2204.3 3402.7 4216.2 3761.3 3157.7 1635.7 796.0 349.9 122.5 61.2 35.0 17.5 0.0 
209.9 209.9 201.2 192.4 183.7 174.9 166.2 166.2 157.5 157.5 157.5 157.5 148.7 148.7 140.0 131.2 122.5 105.0 105.0 96.2 96.2 96.2 96.2 87.5 78.7 87.5 
96.2 105.0 105.0 87.5 52.5 43.7 26.2 26.2 17.5 17.5 17.5 0.0 
209.9 201.2 183.7 166.2 157.5 140.0 131.2 122.5 113.7 105.0 96.2 87.5 70.0 61.2 52.5 35.0 26.2 26.2 17.5 17.5 17.5 8.7 8.7 8.7 8.7 8.7 8.7 8.7 8.7 8.7 0.0 8.7 8.7 
8.7 8.7 17.5 17.5 0.0 
209.9 183.7 166.2 148.7 140.0 122.5 113.7 96.2 78.7 70.0 52.5 43.7 35.0 26.2 17.5 8.7 8.7 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.7 8.7 
8.7 17.5 0.0 
209.9 183.7 157.5 140.0 122.5 105.0 87.5 70.0 43.7 35.0 26.2 17.5 17.5 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.7 8.7 8.7 
17.5 0.0 
209.9 174.9 148.7 122.5 105.0 87.5 61.2 43.7 26.2 17.5 17.5 8.7 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.7 8.7 8.7 
8.7 0.0 
209.9 166.2 140.0 122.5 96.2 70.0 52.5 35.0 17.5 17.5 8.7 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.7 8.7 8.7 8.7 
0.0 
209.9 166.2 140.0 113.7 96.2 61.2 43.7 26.2 17.5 8.7 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.7 8.7 8.7 
0.0 
209.9 174.9 140.0 113.7 96.2 61.2 43.7 26.2 17.5 8.7 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
209.9 174.9 140.0 113.7 96.2 61.2 43.7 35.0 26.2 17.5 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
209.9 174.9 140.0 113.7 96.2 70.0 52.5 35.0 26.2 17.5 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
